Lighting management switch sensors 1 output048810
Product Features
- PIR outdoor switch sensor 270°
- vacancy & occupancy mode (push-button override or mobile configurator)
- automatic terminal connection
Main Features
- Detection field 180 m²
- Maximum range 15 m - IP 55
- Consumption 0.4 W on standby
- All load 8.5 A - 240 V